PROG_P560012_031_PRODIMAGE
PROG_P560012_031_PRODIMAGE
PROG_kiawah_IMG_7987_detailshot
PROG_kiawah_IMG_7989_detailshot
+2
PROG_kiawah_IMG_7977_detailshot

Kiawah Collection Three-Light Large Wall-Lantern

$309.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560012-031

Collection name:

Kiawah

Enjoy the updated classic styling for a variety of outdoor applications in the Kiawah collection. The three-light large wall lantern features seeded glass panels and traditional detailing combine to create a soft and updated lantern design. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Kiawah Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for coastal, modern farmhouse and new traditional styles for interiors or exteriors
  • Seeded glass panels are framed with traditional detailing in a classic black finish.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9.5 in x 10.25 in x 27.25 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Coastal
  • New Traditional
UPC
785247208418
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.25 in
Dimensions
9.5 in x 10.25 in x 27.25 in
Height
27.25 in
Height to Center
10 in
Length
9.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.76 lb
Width
10.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93072583

Resources and downloads