PROG_P8147_09-30K_PRODIMAGE
PROG_P8147_09-30K_PRODIMAGE
play
3D View
PROG_PL_1596_Dimming_info-Graphic
+3
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 7-1/4" LED Decorative Flush Mount

$113.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8147-09-30K

Collection name:

LED Flush Mount

The all-in-one LED Surface Mount uses an intuitive snap-in system that allows easy flush mount installation to a junction box. 7" round with decorative glass ring. 3000K, 1035 lumens (delivered), 90+ CRI. Dimming with many TRIAC/Forward Phase dimmers. Title 24 - JA8 - 2016. Wet location listed. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box and Twist and Push for recessed housings.
  • Die-cast aluminum construction with a powder coat paint finish.
  • Flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes).
  • Can be installed in a 4" J-Box and 6", 5" and 4" recessed housing..
  • Lumen output and distribution comparable to a 100W incandescent lamp.
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • Meets California Title 24 - JA8 - 2016.
  • 1,035 Lumens (delivered).

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
1035 lm
LM-79 Lumens per Watt
63 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247205455
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
7.25 in x 7.25 in x 2.75 in
Height
2.75 in
Length
7.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.82 lb
Width
7.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
16.4 W
Lumens Per Watt
63 Lum/Watt
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
8
Pallet Quantity
400

Resources

Instruction Sheet Number
93075168