Can be mounted up or down
No
Catalog Number
P2501-30
Category General
Fans
Color
White
Color Generic
White
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
Blade Arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
White
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
Mount location
ceiling downrod or close-to-ceiling
Mounting for outlet box included
hardware
Mounting Type
Dual ceiling mounting on downrod, or close to ceiling
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
Yes
Quick Link connector
No
Remote included
No
Room Type
Service Life
On Website=Yes
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247250110
Warranty Length
30-year Limited Warranty
Dimensions
52 in x 52 in x 13.5 in
Fan - Recommended room size
400 ft²
Gross Weight with Packaging
16.4 lb
Height
13.5 in
Height Alt
9.75 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.4 lb
Width
52 in
Width Diameter Descriptor
dia.
Voltage Rating
120 V
Wire Length
80 in
Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
66
EPACTenergy consumption watts
67
Industry Standard(s)
UL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
36
Instruction Sheet Number
93095408