PROG_P2501_30W_PRODIMAGE
PROG_P2501_30W_PRODIMAGE
play
52" Builder Fan P2501
play
+15

AirPro Collection 52" Five-Blade Ceiling Fan

$154.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2501-30W

Collection name:

AirPro

52 inch AirPro fan with 5 White blades, White finish, and 30 year limited warranty. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch, additionally, the fan can be installed with no downrod to accommodate lower ceilings. Quick install canopy securely holds fan for wiring during installation.

  • 52" AirPro ceiling fan features five reversible blades
  • Reversible White/White blades
  • AirPro ceiling fan with White finish
  • Pull chain is chrome with a white fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL-CUL Dry Location Listed
  • Dual ceiling mounting on downrod, or close to ceiling (9-3/4")
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4406 cfm, Energy consumption- 67 watts (excluding lights), Airflow efficiency- 66 cfm/watt
  • 30 year limited warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
White
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
White
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Traditional
  • Transitional
Mount location
ceiling downrod or close-to-ceiling
Mounting for outlet box included
hardware
Mounting Type
Dual ceiling mounting on downrod, or close to ceiling
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
Yes
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247114498
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
52 in x 52 in x 13.5 in
Fan - Recommended room size
400 ft²
Gross Weight with Packaging
16.4 lb
Height
13.5 in
Height Alt
9.75 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.4 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
66
EPACTenergy consumption watts
67
Industry Standard(s)
UL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93095408

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
52" Builder Fan P2501
play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)