PROG_P3748_09ctc_PRODIMAGE
PROG_P3748_09ctc_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_P3748-09_ctc-or-hanging
+3
PROG_Gather_glass_detailshot

Gather Collection Two-Light 12-7/8" Semi-Flush Convertible

$106.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3748-09

Collection name:

Gather

Two-light semi-flush/convertible from Gather possesses a smart simplicity to complement today's home. Brushed Nickel metal arms descend downwards and curve sharply to prop white etched glass shades. Etched glass add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style.

  • This semi-flush mount or hanging light fixture from the Gather Collection is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Perfect for modern and transitional style settings
  • White etched glass bowl with brushed nickel metal arms provide distinctive lighting.
  • Semi-flush fixture is convertible to a hanging pendant with included hardware and instructions
  • Includes 6 Links of chain.
  • Measures: 12.875 in x 12.875 in x 10.375 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Semi-Flush Convertible
UPC
785247195398
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.875 in x 12.875 in x 10.375 in
Gross Weight with Packaging
1.8 lb
Height
10.375 in
Length
12.875 in
Length - Installed
24 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
2.64 lb
Width
12.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
72 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93063543