PROG_P4739_20_PRODIMAGE
PROG_P4739_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Chain_Graphic_72_inch_Info-Graphic
+3
PROG_inspire chandelier_IMG_2322_detailshot

Inspire Collection Six-Light Antique Bronze White Linen Shade Traditional Chandelier Light

$356.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4739-20

Collection name:

Inspire

Antique Bronze six-light chandelier provides a welcoming silhouette in any home. Unique off-white linen shades encompass an inner glass globe. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • This six-light chandelier from the Inspire Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for coastal, farmhouse, and new traditional style settings
  • Off white linen shades complement the soft curved arms finished in antique bronze
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 30 in x 30 in x 22 in
  • Uses six candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched/Etched White Linen
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Transitional
Type
Chandelier
UPC
785247194544
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30 in x 30 in x 22 in
Gross Weight with Packaging
11.24 lb
Height
22 in
Length
30 in
Length - Installed
97 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
14.98 lb
Width
30 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93037053

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights