PROG_P4725_20_PRODIMAGE
PROG_P4725_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
Discontinued
Clearance

Invite Collection Twelve-Light Antique Bronze Silk Mylar Shade New Traditional Chandelier Light

$258.70 USD
$1,186.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4725-20

Collection name:

Invite

Twelve-light, three-tier chandelier in Antique Bronze provides a welcoming silhouette in any home. Unique translucent sheer Mylar shades encompass an inner glass globe. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Unique translucent sheer Mylar shades encompass an inner glass globe.
  • Rich, layering effect.
  • A look that is both elegant and modern.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
6 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Silk
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
12
Number of Lamps Total
12
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Chandelier
UPC
785247193752
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
49 in x 49 in x 38 in
Gross Weight with Packaging
45.03 lb
Height
38 in
Length
49 in
Length - Installed
161 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
67.17 lb
Width
49 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
2

Resources

Instruction Sheet Number
93062634

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights