PROG_P550012_020t8_PRODIMAGE
PROG_P550012_020t8_PRODIMAGE
PROG_P550012_020t8_detail_PRODIMAGE
PROG_P550012_020t8_candle_PRODIMAGE
+2
PROG_P550012_020c_PRODIMAGE

Squire Collection Three-Light Hanging Lantern

$203.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550012-020

Collection name:

Squire

Squire three light hanging lantern features a classic traditional profile with clean, modern metal fittings. The Antique Bronze finish is accented with contrasting Vintage Brass metallic elements, the cylindrical frame is comprised of a clear glass diffuser.

  • Elevate your home's curb appeal with the Squire Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional, transitional and luxury interiors or exteriors
  • Lantern is accented with contrasting metallic elements of antique bronze with vintage brass accents
  • A cylindrical frame is comprised of a clear glass diffuser
  • Measures: 9.875 in x 9.875 in x 20.25 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Style
  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247213306
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.875 in x 9.875 in x 20.25 in
Height
20.25 in
Length
9.875 in
Length - Installed
65 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.48 lb
Width
9.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93076626