PROG_P300048_009vintage_PRODIMAGE
PROG_P300048_009vintage_PRODIMAGE
play
Calhoun_P300048-009
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+5
PROG_P300048-009_facing-up-or-down

Calhoun Collection Four-Light Brushed Nickel Clear Glass Farmhouse Bath Vanity Light

$232.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300048-009

Collection name:

Calhoun

A delightful trend in home decor is the repurposing of antique parts into new, functional furniture and accessories. The Calhoun Collection playfully follows this lead with an apothecary style and features a clear glass diffuser held in place with a mechanical latch from a spice container. The glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. Four-Light bath & vanity with a Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for farmhouse and urban industrial style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 30.25-inch width by 8.625-inch height by 6.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Seneca and Mast collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
Traditional/Casual
Type
Vanity Light
UPC
785247214389
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30.25 in x 6.875 in x 8.625 in
Height
8.625 in
Height to Center
6.375 in
Length
30.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.06 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93077828