PROG_P500055_009vintage_PRODIMAGE
PROG_P500055_009vintage_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_calhoun4_detailshot

Calhoun Collection One-Light Brushed Nickel Clear Glass Farmhouse Mini-Pendant Light

$113.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500055-009

Collection name:

Calhoun

A delightful trend in home decor is the repurposing of antique parts into new, functional furniture and accessories. Calhoun playfully follows this lead with an apothecary style and features a clear glass diffuser held in place with a mechanical latch from a spice container. The glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. One-Light mini-pendant with a Brushed Nickel finish.

  • The mini-pendant from the Calhoun Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for farmhouse and urban industrial style settings
  • Features an apothecary style, clear glass diffuser held in place with a mechanical latch from a spice container in a brushed nickel finish
  • The glass shade features a thickened profile to create a vintage-style surface for a classic handmade appearance.
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 4.75 in x 4.75 in x 9 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
Traditional/Casual
Type
Mini-Pendant
UPC
785247214402
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.75 in x 4.75 in x 9 in
Height
9 in
Length
4.75 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
4.69 lb
Width
4.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93079813