PROG_P710016_015_PRODIMAGE
PROG_P710016_015_PRODIMAGE
PROG_metro shade2_detailshot
PROG_metro shade3_detailshot

Metro Collection One-Light Wall Sconce

$91.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710016-015

Collection name:

Metro

Metro delivers a clean, geometric form with a pleasing balance of angular metal fittings and a crisp linen shade. The stately fixture adds a modern accent with an elegant sense of architectural distinction. Polished Chrome finish.

  • Polished Chrome finish.
  • Metro delivers a clean, geometric form.
  • Features a pleasing balance of angular metal fittings with a crisp square linen shade.
  • A stately fixture adds a modern accent with an elegant sense of architectural distinction.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
White Linen
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Modern
  • Transitional
Type
Armed Candle Fabric Shade
UPC
785247212170
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
5.5 in x 7.25 in x 15.125 in
Height
15.125 in
Height to Center
10.5 in
Length
5.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.79 lb
Width
7.25 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
84

Resources

Instruction Sheet Number
93077945

Resources and downloads