MY LISTS
PROGRESS LIGHTING
Image of PE2EU-30-RC LED Emergency Light-Remote Capacity
Image of PE2EU-30-RC LED Emergency Light-Remote Capacity
Image of PE2EU-30-RC LED Emergency Light-Remote Capacity

LED Emergency Light-Remote Capacity

Brand: Progress Lighting

Catalog ID: PE2EU-30-RC

Collection name: Exit Signs

The PE2EU Series offers quality and value with a compact and attractive LED based emergency light. The white housing and lamp-heads are fully adjustable and glare-free. Snap together design for quick and easy installation with option of Wall or Ceiling mount. Remote capacity unit will run a double-head remote or 2 single-head remotes of the PERHC Series. The PE2EU Series can be applied in stairwells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Quick Installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life Nickel Cadmium battery for UL recognized 90 minute emergency lighting.
  • Fully adjustable lamp-heads.
  • Provided with test switch and AC-On indicator.
  • Remote capacity option.

Product details

General

Can be mounted up or down

No

Catalog Number

PE2EU-30-RC

Color

White

Color Generic

White

Construction Material - Main

Thermoplastic

Convertible fixture includes both mounts

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Exit Emergency

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Mount location

wall or ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Room Type

Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247198979

Warranty Length

2 year full warranty

Dimensions

Depth

2.75 in

Dimensions

9 in x 2.75 in x 4 in

Height

4 in

Length

9 in

Weight

1 lb

Width

2.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

1 W

Voltage Rating

Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

192