PROG_P2548_2030K_PRODIMAGE
PROG_P2548_2030K_PRODIMAGE
play
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fresno Collection 60" 5 Blade Ceiling Fan

$506.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2548-2030K

Collection name:

Fresno

Five-blade 60 inch Fresno ceiling fan features with reversible blades in cherry and dark walnut. The LED light source offers both form and function with energy- and cost-savings benefits. A white opal glass shade features an 18W dimmable, 3000K LED module. Full range dimming and remote control with batteries is included. Featuring reversible blades, the fan has an Antique Bronze finish.

  • Five-blade 60" Fresno ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Fresno ceiling fan features reversible Dark Walnut/Cherry blades with an Antique Bronze finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a frosted glass shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI
  • A full function remote with batteries is included - and controls full range dimming and fan speed capabilities including reverse
  • Fresno features three speed remote control
  • Oversized ceiling fan ideal for use in spacious areas, such as large great rooms, living rooms, bedrooms and bonus rooms
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 5718 cfm, Energy consumption- 79 watts (excluding lights), Airflow efficiency- 72 cfm/watt
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Dark Walnut
  • Cherry
Fan - Blade Pitch
14 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED module
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247214808
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
60 in x 60 in x 17.25 in
Fan - Recommended room size
401 ft²
Height
17.25 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
31.7 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
72
EPACTenergy consumption watts
79
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93081647

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)