PROG_P2501_143black_PRODIMAGE
PROG_P2501_143black_PRODIMAGE
play
52" Builder Fan P2501
play
+10

AirPro Collection 52" Five-Blade Ceiling Fan

$154.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2501-143

Collection name:

AirPro

A five-blade 52 inch indoor fan comes with a tri-mount system and a three-speed pull chain switch. SureConnect® blade attachment system included. With a 45-degree canopy and compatible with a universal light kit, the fan is finished in Graphite.

  • 52" AirPro ceiling fan features five reversible blades
  • Reversible Graphite/Black blades
  • AirPro ceiling fan with Graphite finish
  • Pull chain on Graphite is antique brass with a solid wood oak fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL-CUL Dry Location Listed
  • Dual ceiling mounting on downrod, or close to ceiling (9-3/4")
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4406 cfm, Energy consumption- 67 watts (excluding lights), Airflow efficiency- 66 cfm/watt
  • 30 year limited warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Graphite
  • Black
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
Walnut
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247221721
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
52 in x 52 in x 13.5 in
Fan - Recommended room size
400 ft²
Gross Weight with Packaging
16.23 lb
Height
13.5 in
Height Alt
9.75 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.23 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
66
EPACTenergy consumption watts
67
Industry Standard(s)
Title 20
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93095408

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
52" Builder Fan P2501
play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)