PROG_P563001_030-30K_PRODIMAGE
PROG_P563001_030-30K_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_P563001_030-30Klit_PRODIMAGE
+1
PROG_3_CYLINDER_COLLECTION_WHITE_GeneralLit

3" Wall Mount Up/ Down Cylinder

$136.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P563001-030-30K

Collection name:

Cylinders

Sleek, 3" LED cylindrical wall lantern with up/downlight in elegant White finish. Die-cast aluminum wall brackets and heavy-duty aluminum framing. Fade and chip-resistant. UL listed for wet locations. Can be used indoor or outdoor.

  • 3" LED wall mount up/downlight cylinder
  • This sleek, contemporary cylinder is ideal for indoor or outdoor applications
  • A White finish complements a variety of exteriors
  • Warm white, 3000K, color temperature, 90 CRI, 2040 lumens, 85 lumens per watt (delivered)
  • Die Cast Aluminum construction with durable powder coated finish
  • Dimmable to 10% brightness with many Forward Phase (Triac) and Reverse Phase (ELV) dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 372 18.2
  • 0-40 604 29.6
  • 0-60 926 45.4
  • 0-90 1022 50.1
  • 90-120 96 4.7
  • 90-130 218 10.7
  • 90-150 648 31.8
  • 90-180 1018 49.9
  • 0-180 2040 100.0
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
LM-79 Lumens
2040 lm
LM-79 Lumens per Watt
85 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
40 °C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Outdoor
  • Porch
Socket Base Type - Main
Integrated
Spacing
1.27
Starting Temperature - Minimum
-10 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247215348
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.5 in x 5.5 in x 8.25 in
Height
8.25 in
Height to Center
5 in
Length
4.5 in
Weight
1.94 lb
Width
5.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.204 A
Frequency Rating
60 Hz
Lamp Wattage
12 W
Lumens Per Watt
85 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
CSA
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
4
Pallet Quantity
280

Resources

Instruction Sheet Number
93085619