MY LISTS
PROGRESS LIGHTING
Image of P700001-028-30 Hide-a-Lite V 12" LED Undercabinet
Image of P700001-028-30 Hide-a-Lite V 12" LED Undercabinet
Image of P700001-028-30 Hide-a-Lite V 12" LED Undercabinet
Image of P700001-028-30 Hide-a-Lite V 12" LED Undercabinet
+9
Image of P700001-028-30 Hide-a-Lite V 12" LED Undercabinet

Hide-a-Lite V 12" LED Undercabinet

$59.95 USD
OR

Brand: Progress Lighting

Catalog ID: P700001-028-30

Collection name: Hide-a-Lite V

The HIDE-A-LITE V 12" linear undercabinet fixture provides the ideal solution for residential and light commercial applications. Extruded aluminum construction featuring a lens design to optimizes light distribution to ensure proper illumination. The HIDE-A-LITE V series utilizes a simple mounting method, and direct wiring, for a hassle free installation. Energy efficient and functional lighting, which can be dimmed down to 10 percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. 9" linear undercabinet fixture. White powder coat finish.

  • 12" linear undercabinet fixture
  • White powder coat finish
  • Extruded aluminum construction
  • Angled lens design to ensure proper illumination
  • Integral ON/OFF switch
  • Dimmable to 10% with many Forward Phase (Triac) or Electronic Low Voltage (ELV) dimmers
  • Damp location listed
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P700001-028-30

Category General

Undercabinet

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Extruded Aluminum

Construction Material -Secondary

Plastic

Construction Material -Secondary part

Construction

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 117 22.4
  • 0-40 193 36.8
  • 0-60 348 66.3
  • 0-90 490 93.3
  • 90-120 33 6.3
  • 90-130 35 6.6
  • 90-150 35 6.7
  • 90-180 35 6.7
  • 0-180 525 100.0

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

Finish Name

White

Finish Type

Powder Coat

Fixture Type

Undercabinet

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

525 lm

LM-79 Lumens per Watt

69 Lum/Watt

Mount location

Undercabinet

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Kitchen
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

LED

Spacing

0.94

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Switch Type

On/Off

UPC

785247219971

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

11.5 in x 3.27 in x 1.16 in

Height

1.16 in

Length

11.5 in

Weight

0.75 lb

Width

3.27 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.064 A

Frequency Rating

60 Hz

Lamp Wattage

7.6 W

Lumens Per Watt

69 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Pallet Quantity

1000

Resources

Instruction Sheet Number

93088269