PROG_P300093_009-30_PRODIMAGE
PROG_P300093_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P300093_009-30_horizontal-or-vertical
+7
PROG_Integrated_LED_info-Graphic

Concourse LED Collection 24" Brushed Nickel Etched White Glass Modern Bath Vanity Light

$328.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300093-009-30

Collection name:

Concourse LED

Architectural details and a full size canopy are key elements in Concourse LED vanity fixtures. A dual tone reflector frames the canopy to provide a mirror like effect. Etched opal glass is paired with Brushed Nickel and polished stainless accents in this versatile 24" cylindrical fixture.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 LED (37 W), 2191 lumens, 3000 K, 90 CRI, dimmable
  • Measures 24-inch width by 4.75-inch height by 3.5-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
2191 lm
LM-79 Lumens per Watt
60 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Modern
Sub Brand
Progress LED
Type
Bath Sconce
UPC
785247221035
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3.5 in
Dimensions
24 in x 3.5 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
24 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.97 lb
Width
3.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.308 A
Frequency Rating
60 Hz
Lamp Wattage
37 W
Lumens Per Watt
60 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93089023