PROG_P500066_020-30_PRODIMAGE
PROG_P500066_020-30_PRODIMAGE
PROG_Neat_Glass_detailshot
Discontinued
Clearance

Neat LED One-Light Pendant

$45.50 USD
$132.88 USD

Brand:

Progress Lighting

Catalog ID:

P500066-020-30

Collection name:

Neat LED

These timeless and classic LED pendants feature designer oriented details and polished opal glass. Can be displayed singularly or in groupings of two or more in a variety of spaces, such as Modern Farmhouse, Coastal and Mid-Century Modern environments. Antique Bronze finish.

  • Oval shaped LED pendant
  • These timeless and classic LED pendants feature designer oriented details and polished opal glass
  • Antique Bronze finish
  • One light 9W medium LED module
  • Warm white, 3000K, color temperature, 90 CRI
  • 624 lumens, 66 lumens per watt (source)
  • Can be displayed singularly or in groupings of two or more in a variety of spaces, such as Modern Farmhouse, Coastal and Mid-Century Modern environments
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • ENERGY STAR certified.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Glossy Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Mid-Century Modern
  • Modern
LM-79 Lumens
642 lm
LM-79 Lumens per Watt
67.6 Lum/Watt
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Coastal
  • Mid-Century Modern
Sub Brand
Progress LED
Type
Mini-Pendant
UPC
785247221189
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
6.625 in x 6.625 in x 13.5 in
Height
13.5 in
Length
6.625 in
Length - Installed
124.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
3.72 lb
Width
6.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
67.6 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93089812