PROG_P860005_143_PRODIMAGE
PROG_P860005_143_PRODIMAGE
PROG_P860005_143canopy_PRODIMAGE
PROG_P860005_143holes_PRODIMAGE
Discontinued
Clearance

Canopy Kit 40" Length for Up to 6 Pendants

$81.20 USD
$144.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860005-143

Collection name:

Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This rectangle pendant accessory allows for the hanging of six pendants off of one outlet box. Pendants can be hung straight or staggered. The maximum pendant width for six pendants is 8" each. Six-Light. Rectangle Canopy Accessory Graphite finish.

  • Six-Light Linear pendant canopy.
  • Allows for the hanging of six pendants off of one outlet box.
  • Graphite Finish.
  • Can be mounted staggered or in line.
  • Maximum pendant width for six lights is 8" each.

Product details

General

Can be mounted up or down

No

Category General

Accessories

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Accessory

Lamp Included

No

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Power Source

N/A

Power Source Required?

No

Room Type

Kitchen

UPC

785247218493

Warranty Length

1-year Limited Warranty

Dimensions

Cubic Capacity

121 cu.in

Depth

11 in

Dimensions

40 in x 11 in x 1 in

Height

1 in

Length

40 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.52 lb

Width

11 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93083780

Resources and downloads