PROG_P300116_134_PRODIMAGE
PROG_P300116_134_PRODIMAGE
PROG_anjoux bath_detail1_detailshot
PROG_anjoux bath_glass_detailshot
+4
PROG_P300116_134alt_PRODIMAGE

Anjoux Collection One-Light Silver Ridge Clear Water Glass Luxe Bath Vanity Light

$89.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300116-134

Collection name:

Anjoux

The Anjoux Collection is distinctive with casual crystal details. The one-light bath and vanity fixture features clear water glass shades and a Silver Ridge finish with Polished Chrome accents. Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for luxe, new traditional, traditional, and transitional style settings
  • Sleek silver ridge finish with polished nickel accents
  • Elegant clear water glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5-inch width by 8.625-inch height by 6.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Savor and Stratham collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Type
Bath Sconce
UPC
785247216581
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.875 in
Dimensions
5 in x 6.875 in x 8.625 in
Height
8.625 in
Height to Center
4.5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.2 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
75

Resources

Instruction Sheet Number
93084767

Resources and downloads