PROG_P560079_020_PRODIMAGE
PROG_P560079_020_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Barnett_GeneralLit
PROG_barnett_detail2_detailshot
+1
PROG_barnett_detail3_detailshot

Barnett Collection Wall Large Lantern

$303.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560079-020

Collection name:

Barnett

Barnett lanterns deliver timeless appeal with a decidedly modern flair. Large clear panes of glass frame your choice of traditional or vintage style bulbs. A graphic-inspired overscaled loop features a contrasting brass-tone finish. Two-Light Large Wall Lantern.

  • Barnett lanterns deliver timeless appeal with a decidedly modern flair
  • Features dramatic overscaled loop in a contrasting brass-tone finish
  • Antique Bronze finish
  • Large clear panes of glass frame your choice of traditional or vintage style bulbs
  • Wall lantern uses two 60-watt max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
UPC
785247218547
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.25 in x 10 in x 23.625 in
Height
23.625 in
Height to Center
10 in
Length
11.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.9 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93083999