PROG_P300084_078_PRODIMAGE
PROG_P300084_078_PRODIMAGE
PROG_P300084-078_facing-up-or-down
PROG_P300084_078alt_PRODIMAGE
+4
PROG_P300087_078_detail_PRODIMAGE

Carisa Collection One-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light

$70.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300084-078

Collection name:

Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. One-Light Bath in a Vintage Gold finish.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for mid-century modern and modern style settings
  • Beautiful vintage gold finish
  • Elegant opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 6.5-inch width by 10-inch height by 8.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Gold
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Type
Bath Sconce
UPC
785247217083
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.5 in
Dimensions
6.5 in x 8.5 in x 10 in
Height
10 in
Height to Center
4.625 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
8.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93083230