PROG_P400035_031_PRODIMAGE
PROG_P400035_031_PRODIMAGE
play
Domain P400035-031
play
Progress Lighting - Chandelier Heights
+7
PROG_domain_detail2_detailshot
Discontinued
Clearance

Domain Collection Four-Light Chandelier

$119.60 USD
$358.82 USD

Brand:

Progress Lighting

Catalog ID:

P400035-031

Collection name:

Domain

A sensible, yet sophisticated, lighting collection rooted in updated classical modern styling. Suitable for Urban Industrial, Modern and Mid-Century Modern interiors, the Domain collection four-light chandelier features a Matte Black finish. A double ring accent and squared off socket holder complement over scale etched glass shades.

  • A sensible, yet sophisticated, four-light chandelier
  • Updated modern styling
  • Black finish complements a variety of interior settings
  • A double ring accent and squared off socket holder complement over scale etched glass shades
  • Suitable for Urban Industrial, Modern and Mid-Century Modern interiors
  • Uses four 100-watt max. medium base bulbs (sold separately)
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Modern
  • Mid-Century Modern
Type
Chandelier
UPC
785247219117
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
29 in x 29 in x 19 in
Height
19 in
Length
29 in
Length - Installed
85 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
13.44 lb
Width
29 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93086148

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Domain P400035-031
play
Progress Lighting - Chandelier Heights