PROG_P400101_020_PRODIMAGE
PROG_P400101_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic
+3
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Glimmer Collection Four-Light Antique Bronze Luxe Linear Chandelier Light

$973.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400101-020

Collection name:

Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass Prismatic glass four-light square linear chandelier is supported by an architecturally- styled frame in Antique Bronze finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.

  • Elements that sparkle create an instant statement within the home
  • Glimmer is the definition of livable luxury
  • Antique Bronze finish
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Island fixture uses four 60 watt max. medium base lamps (sold separately)
  • Create an instant statement within the home for luxe, transitional and traditional interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Linear Chandelier
UPC
785247219131
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11.5 in
Dimensions
33.875 in x 11.5 in x 11 in
Height
11 in
Length
33.875 in
Length - Installed
76 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
36.37 lb
Width
11.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93086292

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights