PROG_P500022_141_PRODIMAGE
PROG_P500022_141_PRODIMAGE
play
3D View
play
Gulliver_P500022-141
+6
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Gulliver Collection One-Light Galvanized Finish Coastal Pendant Light

$156.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500022-141

Collection name:

Gulliver

Three circular bands wrap together to create an open design in Gulliver. Dual toned frame color combinations of Galvanized with antique white accents. A hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Design complements Rustic and Modern Farmhouse home decor accents, as well as Urban Industrial and Coastal interior settings
  • Metal banding features embossed wood grain pattern for rich visual texture
  • Galvanized finish with hand painted antique white accents
  • Mini pendant uses one 75W medium base style bulbs (sold separately)
  • Can be displayed individually or in groupings of two or more for customized design statements
  • Pairs well with other fixtures and home accents that feature wood elements or natural undertones
  • Shop the complete Gulliver collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Mini-Pendant
UPC
785247219469
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.5 in x 8.5 in x 10 in
Height
10 in
Length
8.5 in
Length - Installed
85 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.95 lb
Width
8.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93072785