PROG_P560066_031_PRODIMAGE
PROG_P560066_031_PRODIMAGE
PROG_holcombe_detail1_detailshot
PROG_holcombe_detail2_detailshot
+1
PROG_holcombe_detail3_detailshot

Holcombe Medium Wall Lantern

$191.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560066-031

Collection name:

Holcombe

A nautical-inspired collection ideal for a variety of exteriors, including Coastal, Transitional and Urban Industrial settings. The one-light black medium wall lantern with clear seeded glass feature a hint of brushed nickel on the interior. Geometric details offer a finishing touch for wall, hanging and post lantern options.

  • A nautical-inspired collection
  • Ideal for a variety of exteriors, including Coastal, Transitional and Urban Industrial settings
  • Textured Black finish with clear seeded glass feature a hint of brushed nickel on the interior
  • Wall lantern uses one 100 watt max. medium base lamp, (sold separately)
  • Geometric details offer a finishing touch to enhance outdoor architecture
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Frame front or back door with post lanterns on either side to enhance curb appeal.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC
785247217199
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.25 in x 9.375 in x 13.625 in
Height
13.625 in
Height to Center
3.625 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.31 lb
Width
9.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93083738

Resources and downloads