MY LISTS
PROGRESS LIGHTING
Image of P500061-020 Judson Collection One-Light Antique Bronze Clear Glass Farmhouse Pendant Light
Image of P500061-020 Judson Collection One-Light Antique Bronze Clear Glass Farmhouse Pendant Light
Image of P500061-020 Judson Collection One-Light Antique Bronze Clear Glass Farmhouse Pendant Light
Image of P500061-020 Judson Collection One-Light Antique Bronze Clear Glass Farmhouse Pendant Light
+10
Image of P500061-020 Judson Collection One-Light Antique Bronze Clear Glass Farmhouse Pendant Light

Judson Collection One-Light Antique Bronze Clear Glass Farmhouse Pendant Light

$141.24 USD
OR

Brand: Progress Lighting

Catalog ID: P500061-020

Collection name: Judson

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. One-light pendant in an Antique Bronze finish.

  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors
  • Metal fittings add distinction to complete the vintage look
  • Popular Antique Bronze finish
  • Features a timeless clear schoolhouse-style globe
  • Pendant uses one 75W medium base lamp (sold separately)
  • Judson provides the perfect complement to farmhouse or coastal-inspired homes.
  • Shop the complete Judson collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Can be displayed individually or in groupings of two or more for customized design statements.

Product details

General

Can be mounted up or down

No

Catalog Number

P500061-020

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Pendant

UPC

785247216710

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 11.25 in

Height

11.25 in

Length

11 in

Length - Installed

78 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.59 lb

Width

11 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93083255