PROG_P300137_015_PRODIMAGE
PROG_P300137_015_PRODIMAGE
PROG_P300138_015_glass_PRODIMAGE
PROG_P300137_015_facing-up-or-down
+3
PROG_P300138_015_arm_PRODIMAGE

Litchfield Collection One-Light Polished Chrome Clear Glass Coastal Bath Vanity Light

$94.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300137-015

Collection name:

Litchfield

A casual, coastal-inspired one-light bath & vanity. Litchfield features hourglass-inspired clear glass shade with a curved arm in a crisp Polished Chrome finish.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for coastal, farmhouse, and transitional style settings
  • Crisp polished chrome finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5-inch width by 9.25-inch height by 7.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Saluda and Equinox collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Coastal
Type
Bath Sconce
UPC
785247220090
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 7.375 in x 9.25 in
Height
9.25 in
Height to Center
5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.61 lb
Width
7.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
105

Resources

Instruction Sheet Number
93088200