PROG_P500113_015_PRODIMAGE
PROG_P500113_015_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Litchfield_PC_GeneralLit

Litchfield Collection One-Light Polished Chrome Clear Glass Coastal Pendant Light

$124.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500113-015

Collection name:

Litchfield

A casual, coastal-inspired one-light mini-pendant. Litchfield features an hourglass-inspired shade complemented by a crisp Polished Chrome finish.

  • A casual, coastal-inspired collection
  • Design complements modern farmhouse and coastal interior settings
  • Frame is complemented by a crisp Polished Chrome finish
  • Litchfield features an hourglass-inspired column
  • Uses one 60 watt max, medium base lamp (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting F8.5A19DLED927/JA8
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Coastal
Type
Mini-Pendant
UPC
785247220168
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.75 in x 4.75 in x 9.375 in
Height
9.375 in
Length
4.75 in
Length - Installed
75.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.67 lb
Width
4.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93088204