PROG_P400099_078_PRODIMAGE
PROG_P400099_078_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_palacio_column2_detailshot
+4
PROG_palacio_shade1_detailshot

Palacio Collection Nine-Light Vintage Gold White Silk Fabric Shade Luxe Chandelier Light

$728.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400099-078

Collection name:

Palacio

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold finish with faux white marble columns for a stunningly elegant design. White silk shades complement gold accents to create a statement-making style. The nine-light chandelier is Ideal for a variety of interiors.

  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Two-tiered chandelier uses nine 75W max. medium base lamps including LED equivalent
  • Ideal for a variety of interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Gold
Finish Type
Painted
Fixture Type
Chandelier
Glass
White Silk
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern
Type
Chandelier
UPC
785247218851
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
36 in x 36 in x 25 in
Height
25 in
Length
36 in
Length - Installed
148 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
12.1 lb
Width
36 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
3

Resources

Instruction Sheet Number
93085460

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights