PROG_P500064_020_PRODIMAGE
PROG_P500064_020_PRODIMAGE
play
Zin P500064-020
PROG_Zin_020_bottom_glass_detailshot
+8
PROG_Zin_020_glass_detailshot

Zin Collection One-Light Antique Bronze Recycled Blue Textured Glass Global Pendant Light

$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500064-020

Collection name:

Zin

Inspired by a beautiful wine cask design, the Zin pendants are artfully formed from one large piece of glass. The one-light pendant has a Antique Bronze finish with solid, recycled blue-tone textured glass. Create a customized look for Rustic Farmhouse and Modern Farmhouse to Urban Industrial settings by grouping several pendants together in a kitchen, entryway or living room setting. Perfectly imperfect, the design offers dimension and visual texture.

  • Inspired by a beautiful wine cask design
  • Zin pendants are artfully formed from one large piece of glass
  • Antique Bronze finish with recycled blue-tone textured glass
  • Pendant uses one 100W max. medium base lamp (sold separately)
  • Create a customized look for Rustic Farmhouse and Modern Farmhouse to Urban Industrial settings by grouping several pendants together in a kitchen, entryway or living room setting
  • Perfectly imperfect, the design offers dimension and visual texture
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Recycled Blue Textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Bohemian
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Pendant
UPC
785247216284
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 20.375 in
Height
20.375 in
Length
13 in
Length - Installed
95.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
10.5 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93083771

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Zin P500064-020