MY LISTS
PROGRESS LIGHTING
Image of P4766-71 Spicewood Collection Four-Light Gilded Iron Farmhouse Chandelier Light
Image of P4766-71 Spicewood Collection Four-Light Gilded Iron Farmhouse Chandelier Light
play
Spicewood P4766-71
play
Progress Lighting - Chandelier Heights
+11
Image of P4766-71 Spicewood Collection Four-Light Gilded Iron Farmhouse Chandelier Light

Spicewood Collection Four-Light Gilded Iron Farmhouse Chandelier Light

$713.02 USD
OR

Brand: Progress Lighting

Catalog ID: P4766-71

Collection name: Spicewood

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P4766-71

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional

Type

Chandelier

UPC

785247201112

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 24.5 in

Height

24.5 in

Length

22 in

Length - Installed

99.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.88 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93068140

Media

Videos

play
Spicewood P4766-71
play
Progress Lighting - Chandelier Heights