PROG_P500125_009_hero_PRODIMAGE
PROG_P500125_009_hero_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_P500125_009_PRODIMAGE
+2
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Clifton Heights Collection One-Light Mini-Pendant

$94.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500125-009

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. A Brushed Nickel finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. One-Light Mini-Pendant.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched glass
  • Brushed Nickel finish
  • 1-light mini-pendant ideal for kitchens, bathrooms and bedrooms
  • Uses 1, 100-watt max. medium base bulb including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional spaces
  • Measures 5 1/2" diameter x 7 1/4" H
  • Overall length with chain 73 1/2"
  • Mini-pendants are versatile lighting fixtures that can be mixed and matched with other pendants featuring complementary styles to create a one-of-a-kind lighting design for the home
  • Can be displayed singularly or in groupings of two or more - in bedrooms, foyers, entryways, kitchens and more!
  • Dry location listed
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type
E26
Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
Craftsman
Type
Mini-Pendant
UPC
785247220748
Warranty Length
1-year limited warranty

Dimensions

Dimensions
5.5 in x 5.5 in x 7.25 in
Height
7.25 in
Length
5.5 in
Length - Installed
73.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.32 lb
Width
5.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93089176