PROG_P2594_0930K_PRODIMAGE
PROG_P2594_0930K_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Choosing-the-perfect-fan_detailshot
+12
PROG_UC7085T_PRODIMAGE

Sanford 24" Enclosed Indoor/Outdoor Ceiling Fan with LED Light

$791.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2594-0930K

Collection name:

Sanford

Sanford delivers ultra powerful air movement and energy efficient illumination packaged in a modern design. Ideal for both interior and outdoor settings, this fan adds a contemporary style to porches, foyers, bath and vanity areas providing a wide range of applications. Sanford includes an integrated 23W LED module, offering both form and function with energy and cost-savings benefits. Remote control included. Brushed Nickel finish with metal interior fan blades.

  • This “fandelier” delivers ultra-powerful air movement and energy efficient illumination packaged in a modern design
  • Timeless Brushed Nickel finish with metal interior fan blades
  • Adds a contemporary style to porches, foyers, bath and vanity areas providing a wide range of applications
  • Features 23W white shatterproof dimmable 3000K LED module,
  • A three-speed remote with batteries is included – and controls full range dimming and fan speed capabilities
  • Manual reverse switch for year round comfort
  • Ideal for Modern, Contemporary and Industrial settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is 75-square feet or less
  • Dual mount canopy that accommodates flat or sloped ceilings
  • Airflow: 1008 CFM*
  • Energy consumption: 37 watts (excluding lights)*
  • Airflow efficiency: 27 cfm/watt*
  • * Fan on a downrod
  • A 1” x 4-1/2” downrod is included. Longer accessory downrods can be ordered separately
  • Sanford offers both form and function with energy and cost-savings benefits
  • UL damp location listed
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Fan - Blade finish
Brushed Nickel
Fan - Blade Pitch
31.7 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
White Shatterproof
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Mid-Century Modern
  • Modern
  • Transitional
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Socket Type
integrated
Socket type material
LED
Style
Transitional
Sub Brand
Progress LED
Switch Type
Push button
Type
Caged
UPC
785247230310
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
22.875 in x 22.875 in x 17.75 in
Fan - Recommended room size
75 ft²
Height
17.75 in
Length
22.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
25.85 lb
Width
22.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
23 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
27
EPACTenergy consumption watts
37
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
35000

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93099650

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS