PROG_P2598_09classic-walnut_PRODIMAGE
PROG_P2598_09classic-walnut_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Choosing-the-perfect-fan_detailshot
+22
PROG_P2598_09_top2medium-cherry_PRODIMAGE
Discontinued
Clearance

Olson Collection Five-blade 52" Ceiling Fan with LED Light Kit

$149.50 USD
$614.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2598-09

Collection name:

Olson

The 52 in Olson five-blade ceiling fan features a generously sized etched watermark glass shade and sweeping blades highlighted with metal accents. Two 9W LED lamps are JA8 compliant, offering both form and function with energy and cost-savings benefits. Olson features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light. Brushed Nickel finish.

  • 52” Olson Collection ceiling fan features five generously sized sweeping reversible blades
  • Reversible Medium Cherry and Classic Walnut blades
  • Timeless Brushed Nickel finish
  • Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
  • Pull chain is chrome
  • Add an accessory wall or remote control for added convenience
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ceiling fan adds form and function – by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Light kit features white opal glass
  • Two 9W LED lamps are JA8 compliant, offering both form and function with energy and cost-savings benefits
  • UL/CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling
  • A 3/4” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Airflow: CFM*
  • Energy consumption: 67 watts*
  • Airflow efficiency: 91 cfm/watt*
  • * Fan on a downrod

Product details

General

Can be mounted up or down

No

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Fan - Blade finish

  • Classic Walnut
  • Medium Cherry

Fan - Blade Pitch

13.5 °

Fan - Dual mount

No

Fan - Fob finsh

Brushed Nickel

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Opal

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • New Traditional
  • Traditional

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Ceramic

Style

New Traditional

Switch Type

Pullchain

Type

Standard

UPC

785247230365

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 21.375 in

Fan - Recommended room size

400 ft²

Height

21.375 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

26.38 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

72

EPACTenergy consumption watts

69

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

25000

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93099652

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS