PROG_P2590_28silver_PRODIMAGE
PROG_P2590_28silver_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_P2590_28_bladesilver_PRODIMAGE
+23
PROG_P2590_28_arm2white_PRODIMAGE
Discontinued
Clearance

Shaffer Collection 56" Four-Blade 56" Ceiling Fan

$143.00 USD
$473.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2590-28

Collection name:

Shaffer

The 56” Schaffer four-blade ceiling fan blends a streamlined design with mixed metal elements and a wire mesh housing, suitable for modern and urban industrial spaces. Satin White ceiling fan has galvanized accents. A remote control with batteries is included.

  • The 4-blade 56” Shaffer ceiling fan blends a streamlined design with mixed metal elements and a wire mesh housing
  • Shaffer features reversible Brushed Nickel and White blades
  • Satin White finish with Galvanized accents
  • The clean and modern design of the Shaffer is ideal for use in a variety of spaces, including great rooms, bedrooms, offices and other living areas
  • Features a dual mount system
  • A full function three-speed remote control with batteries is included
  • The design is suitable for modern and urban industrial spaces
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Airflow: 6144 CFM*
  • Energy consumption: 67 watts*
  • Airflow efficiency: 91 cfm/watt*
  • * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • Manual reverse Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Fan - Blade finish
  • White
  • Silver
Fan - Blade Pitch
13.5 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Mid-Century Modern
Switch Type
Push button
Type
Standard
UPC
785247230259
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
56 in x 56 in x 16.25 in
Fan - Recommended room size
400 ft²
Height
16.25 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
21.9 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
91
EPACTenergy consumption watts
67
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93099657

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS