PROG_P250008_129medium-cherry_PRODIMAGE
PROG_P250008_129medium-cherry_PRODIMAGE
play
play
+25
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Drift Collection 32" Four-Blade Ceiling Fan

$214.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250008-129

Collection name:

Drift

Enhance your home with the perfect mix of form and function with the 32 in four-blade Drift fan. Ideal for smaller spaces, such as closets, mudrooms and laundry rooms, Drift features a powerful motor and a steep pitch to circulate a lot of air within a smaller space. Drift offers a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light. Architectural Bronze finish.

  • Enhance your home with the perfect mix of form and function with the 32” four-blade Drift fan
  • Reversible Medium Cherry and Classic Walnut blades
  • Rich Architectural Bronze finish
  • Features a dual mount system and a three-speed pull chain fan switch
  • Indoor ceiling fan ideal for smaller spaces, such as closets, mudrooms and laundry rooms
  • Drift features a powerful motor and a steep pitch to circulate a lot of air within a smaller space
  • The design features sleek and modern blades and lends itself to Contemporary, Mid-Century Modern and Modern design trends
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size up to 75 square feet
  • Dual ceiling mounting on downrod, or close to ceiling (9-1/2")
  • A 1”x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Compatible with universal light kits
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Fan - Blade finish
  • Medium Cherry
  • Classic Walnut
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • New Traditional
  • Transitional
Mount location
ceiling downrod
Mounting for outlet box included
bracket
Mounting Type
Dual ceiling mounting on downrod, or close to ceiling
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
New Traditional
Switch Type
Pullchain
Type
Standard
UPC
785247230532
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
32 in x 32 in x 14.375 in
Fan - Recommended room size
75 ft²
Height
14.375 in
Height Alt
9.5 in
Length
32 in
Note Weight of fixture exceeds NEC limits
No
Weight
11.25 lb
Width
32 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
81
EPACTenergy consumption watts
24
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93099671

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS