PROG_P250008_030white_PRODIMAGE
PROG_P250008_030white_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+24
PROG_Choosing-the-perfect-fan_detailshot

Drift Collection 32" Four-Blade Ceiling Fan

$214.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250008-030

Collection name:

Drift

Enhance your home with the perfect mix of form and function with the 32 in four-blade Drift fan. Ideal for smaller spaces, such as closets, mudrooms and laundry rooms, Drift features a powerful motor and a steep pitch to circulate a lot of air within a smaller space. Drift offers a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light. White finish.

  • Enhance your home with the perfect mix of form and function with the 32” four-blade Drift fan
  • Reversible White and Driftwood blades
  • Timeless White finish
  • Features a dual mount system and a three-speed pull chain fan switch
  • Indoor ceiling fan ideal for smaller spaces, such as closets, mudrooms and laundry rooms
  • Drift features a powerful motor and a steep pitch to circulate a lot of air within a smaller space
  • The design features sleek and modern blades and lends itself to Contemporary, Mid-Century Modern and Modern design trends
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size up to 75 square feet
  • Dual ceiling mounting on downrod, or close to ceiling (9-1/2")
  • A 1”x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Compatible with universal light kits
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P250008-030

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Blade finish

  • White
  • Driftwood

Fan - Dual mount

No

Fan - Fob finsh

Maple

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • New Traditional
  • Transitional

Mount location

ceiling downrod

Mounting for outlet box included

bracket

Mounting Type

Dual ceiling mounting on downrod, or close to ceiling

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

New Traditional

Switch Type

Pullchain

Type

Standard

UPC

785247230549

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

32 in x 32 in x 14.375 in

Fan - Recommended room size

75 ft²

Height

14.375 in

Height Alt

9.5 in

Length

32 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.25 lb

Width

32 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

81

EPACTenergy consumption watts

24

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93099671

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS