PROG_P550032_031_PRODIMAGE
PROG_P550032_031_PRODIMAGE
PROG_P550032_031-canopy_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Englewood_TB_GeneralLit
PROG_P550032_031_side_PRODIMAGE

Englewood Collection One-Light Hanging Lantern

$186.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550032-031

Collection name:

Englewood

Inspired by the warmth and beauty of hammered copper home accents, Englewood’s design displays elements of rustic craftsmanship. A one-light hanging lantern/pendant in Black with the inside of the shade that features a metallic copper coating of paint, offering higher illumination reflection. Ideal for Farmhouse architecture design styles. Perfect for interior or exterior applications.

  • Inspired by the look of hammered copper Englewood fixtures display elements of rustic craftmanship
  • An interior coating of copper metallic paint amplifies its illumination
  • The hanging lantern is ideal for an exterior portico or interior foyer, over kitchen islands or a dining table in a covered outdoor living area, in a breakfast nook, porch or sunroom
  • Perfect for Farmhouse interior and exterior architecture
  • Deep Black finish
  • Measures 12in diameter x 8in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • Dark Sky compliant
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Hanging
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Ceiling Cord
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Farmhouse
UPC
785247223244
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 8 in
Height
8 in
Length
12 in
Length - Installed
122 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
0.9 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93091972