PROG_P560097_103_PRODIMAGE
PROG_P560097_103_PRODIMAGE
PROG_P560097_103_top_PRODIMAGE
PROG_P560097_103_detail_PRODIMAGE
+7
PROG_P560097_103_side_PRODIMAGE

Englewood Collection One-Light Small Wall Lantern

$134.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560097-103

Collection name:

Englewood

Inspired by the warmth and beauty of hammered copper home accents, Englewood’s design displays elements of rustic craftsmanship. A one-light small wall lantern in Antique Pewter with the inside of the shade that features a metallic silver coating of paint, offering higher illumination reflection. Ideal for Farmhouse architecture design styles. Perfect for interior or exterior applications.

  • Inspired by the look of hammered copper Englewood fixtures display elements of rustic craftmanship
  • An interior coating of silver metallic paint amplifies its illumination
  • The small wall lantern can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas, or in casual living rooms, dining rooms, kitchens and bathrooms
  • Perfect for Farmhouse interior and exterior architecture
  • Rustic Antique Pewter finish
  • Measures 8in diameter x 9 3/4in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • Dark Sky compliant
  • CSA Safety listed for use in wet locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Wall
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Farmhouse
UPC
785247223206
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 10 in x 9.75 in
Height
9.75 in
Height to Center
7.5 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.6 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93091971