PROG_P560116_020_PRODIMAGE
PROG_P560116_020_PRODIMAGE
PROG_P560116_020_detail_PRODIMAGE
PROG_P560116_020_straight_PRODIMAGE
+3
PROG_P560116_020_arm_PRODIMAGE
Discontinued
Clearance

Morrison Collection One-Light Small Wall Lantern

$84.00 USD
$210.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560116-020

Collection name:

Morrison

The Morrison Collection small wall lantern blends delicate geometric patterns with lasting durability in a modern form. Intricate die cast aluminum construction is paired with clear glass and an Antique Bronze finish.

  • Swirling metallic accents covering a clear-glass shade are an ornamental addition to your home’s exterior
  • The small wall lantern makes a cheerful greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • Morrison’s construction and design complements both Modern and Traditional architecture
  • Rich Antique Bronze finish
  • Measures 6 1/8in W x 17 1/4 H x
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Wall
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
swivel mounting strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • New Traditional
UPC
785247226917
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.125 in x 7.625 in x 17.25 in
Height
17.25 in
Height to Center
14.25 in
Length
6.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.52 lb
Width
7.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93098344