MI LISTA
PROGRESS LIGHTING
Image of P400022-031 Elevate Collection Five-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light
Image of P400022-031 Elevate Collection Five-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400022-031 Elevate Collection Five-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light
+7
Image of P400022-031 Elevate Collection Five-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light

Elevate Collection Five-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light

$438.13 USD
O

Marca: Progress Lighting

ID del Catálogo: P400022-031

Nombre de la Colección: Elevate

Detalles del producto

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400022-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Modern
  • Transitional

Type

Chandelier

UPC

785247227297

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

27.375 in x 27.375 in x 23 in

Height

23 in

Length

27.375 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

17.1 lb

Width

27.375 in

Width Diameter Descriptor

dia.

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Relacionado con el Conductor

Ground Wire Color

copper tinned

Wire Length

180 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

6

Recursos

Instruction Sheet Number

93072919

Recursos y descargas

Especificaciones

Página de catálogo

Manuales de instalación

Product Cross Section Image(s)

[ES] Finish Images

Médias

Videos

play
Progress Lighting - Chandelier Heights