PROG_P400168_009t8_PRODIMAGE
PROG_P400168_009t8_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+7
PROG_Rainey_Brushed_Nickel_GeneralLit
Discontinued
Clearance

Rainey Collection Six-Light Brushed Nickel Clear Fluted Ribbed Glass Modern Chandelier Light

$217.00 USD
$463.10 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400168-009

Collection name:

Rainey

The Rainey Collection six-light chandelier embraces an artful display of asymmetrical design styling. A slender, staggered frame representing organic forms draws the eye upward to admire the clear fluted ribbed glass shades. The larger scale is suitable for open floor plans, great rooms or anywhere a dramatic focal piece is needed to make a bold statement.

  • A modern study in asymmetrical design, the Rainey features a staggered frame that represents abstracted organic forms
  • The six-light chandelier features fluted, ribbed glass shades
  • The larger scale makes a bold focal point in great rooms, dining rooms and open-plan layouts
  • Its contemporary sophistication is a natural choice for Modern, Mid-Century and Luxe interiors
  • Timeless Brushed Nickel finish
  • Measures 28in diameter x 25 1/4in ht.
  • Uses 6, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Clear Fluted Ribbed
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • New Traditional
Type
Chandelier
UPC
785247229253
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 25.25 in
Height
25.25 in
Length
28 in
Length - Installed
91.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
12.2 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93098613

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights