PROG_P400161_009_PRODIMAGE
PROG_P400161_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400161_009-canopy_PRODIMAGE
+7
PROG_P400161_009_beads_PRODIMAGE
Discontinued
Clearance

Stratham Collection Nine-Light Chandelier

$286.00 USD
$1,421.86 USD

Brand:

Progress Lighting

Catalog ID:

P400161-009

Collection name:

Stratham

With a glamorous and modern appeal, the Stratham Collection’s nine-light chandelier features a sparkling string of cylindrical drops and a stunning, faceted K9 glass column. Opulent accent finials complete well-executed design to add dimension and overall depth for modern, luxury homes.

  • A modern execution of the traditional chandelier form
  • Swags of crystal beads are draped from curving metallic arms on this nine-light chandelier
  • A faceted glass column and luxe finials complete the design
  • The two-tiered nine-light chandelier makes a beautiful welcoming statement in a grand entry foyer, creates drama over a dining table, and completes the look for a luxurious vaulted living room or master bedroom
  • Stratham finds an ideal home in Modern and Luxe environments
  • Top with a white fabric shade (P8704-01) for a classic look
  • Brushed Nickel finish is a sleek foil to the crystal and glass accents
  • Measures 35 1/8in diameter x 42in ht.
  • Uses nine, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • Luxury
Type
Chandelier
UPC
785247228140
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
35.125 in x 35.125 in x 42 in
Height
42 in
Length
35.125 in
Length - Installed
164.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.2 lb
Width
35.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93097229

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights