PROG_P500068-134_hero_PRODIMAGE
PROG_P500068-134_hero_PRODIMAGE
PROG_P500068-134-Detail_009_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+12
PROG_Chain_Graphic_72_inch_Info-Graphic

Brandywine Collection Three-Light Pendant

$373.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500068-134

Collection name:

Brandywine

An airy artful pendant, Brandywine’s silhouette features an interlocking sphere with decorative details. The elegant frame highlights a juxtaposition of bold accents and delicate, hand gilded wire accents, finished in a Silver Ridge finish. Capturing a timeless look, this three-light pendant is idea for Farmhouse or Transitional interior settings.

  • The interplay of round and elliptical curves surrounding a candelabra cluster invites energy and interest into a host of settings
  • The three-light pendant is beautifully suited for a home office, den, family room, or in a grouping hung within a tall stair hall
  • With its sturdy frame and delicate gold wire accents, Brandywine works beautifully in Farmhouse or Transitional interiors
  • Pearly Silver Ridge finish
  • Measures 16in diameter x 19 3/4in ht.
  • Uses three 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Farmhouse
  • Transitional
Type
Pendant
UPC
785247227082
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 19.75 in
Height
19.75 in
Length
16 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.09 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93098255

Resources and downloads