PROG_P500176_031_PRODIMAGE
PROG_P500176_031_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_P500176_031_shade_PRODIMAGE
+4
PROG_Landree_matte_Black_GeneralLit

Landree Collection One-Light Mini-Pendant

$276.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500176-031

Collection name:

Landree

The Landree Collection's Black geometric frame is designed to dramatically surround a white silk shade, presenting depth, dimension and beauty to this one-light mini-pendant. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • A white silk shade on the one-light mini-pendant highlights the metal frame
  • The pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • An excellent choice for Modern and Luxury interiors
  • Dramatic Black finish with Vintage Gold accents
  • Measures 10in diameter x 11 1/8in ht.
  • Uses one 75-watt max. medium base bulb or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Mini-pendant
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Luxury
Type
Mini-Pendant
UPC
785247228683
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 11.125 in
Height
11.125 in
Length
10 in
Length - Installed
75.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
2.28 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
27

Resources

Instruction Sheet Number
93097311

Resources and downloads