MY LISTS
PROGRESS LIGHTING
Image of P500199-162 POINT DUME® Surfrider Collection Maliblue Pendant
Image of P500199-162 POINT DUME® Surfrider Collection Maliblue Pendant
Image of P500199-162 POINT DUME® Surfrider Collection Maliblue Pendant
Image of P500199-162 POINT DUME® Surfrider Collection Maliblue Pendant
Image of P500199-162 POINT DUME® Surfrider Collection Maliblue Pendant
Discontinued

POINT DUME® Surfrider Collection Maliblue Pendant

$877.03 USD
OR

Brand: Progress Lighting

Catalog ID: P500199-162

Collection name: Point Dume™ - Surfrider

Like gentle waves lapping the sandy shore, the Surfrider pendant has tiers of metal curves converging in an ever-widening circle. Oversized hooks suspended from a simple orb surround a floating braided metal cable, beautifully marrying form and function for an industrial meets modern-minded point of view. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences. Maliblue, a soft blue-gray finish inspired by love of the Malibu waves and sky, one of three signature finishes developed especially for the Point Dume® Collection.

  • Tiers of metal overlap in a widening circle giving a triangular shape to the fixture, reminiscent of row upon row of gentle waves lapping the shoreline.
  • Industrial details include a trio of oversized hooks surrounding the braided metal power cord and steel pinnings attaching the rows of metal on the body of the fixture, allowing for the light source to subtly gleam between each row.
  • Inspired by the weathered terrain of the Malibu, California coastline.
  • Stunning Maliblue finish gleams in a soft blue-gray neutral tone reminiscent of the waves and sky.
  • Hang in multiples over a kitchen island, a desk in a home office or try a pair on either side of a bed.
  • Use singly or in multiples wherever task or accent lighting is needed.
  • Surfrider works well across several style palettes.
  • Coastal, with the inspiration of waves on the shore adding a calming and relaxed feeling to a room.
  • Modern, as its clean, crisp lines fit well with minimalist décor.
  • Urban Industrial, as the use of galvanized steel lends a sense of unfinished rawness adding an element of industrial chic to the room.
  • Offered in Maliblue, a soft blue-gray finish inspired by the love of the Malibu waves and sky, one of three signature finishes developed especially for the Point Dume® Collection.
  • Inside tiers are finished in a gleaming white.
  • Pendant with fixture diameter of 13-7/8 in. and height of 22-1/2 in.
  • Chain adjustable, up to overall height 96-1/2 in.
  • Use one 75w max. medium base incandescent or LED bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500199-162

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Blue

Color Generic

Blue

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Maliblue

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Dining Room
  • Living Room

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Modern
  • Coastal
  • Urban Industrial

Type

Pendant

UPC

785247231294

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.875 in x 13.875 in x 22.5 in

Height

22.5 in

Length

13.875 in

Length - Installed

96.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Hooks and Chain

Weight

9.48 lb

Width

13.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

Braided White

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93101358