PROG_P8601_160_PRODIMAGE
PROG_P8601_160_PRODIMAGE
PROG_P8601_Stems_Line_Art
PROG_Extra_Stem_app_shot_3_example
PROG_Extra_Stem_app_shot_example

Stem Extension Kit in a Brushed Brass Finish

$50.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8601-160

Collection name:

Accessory Stem Kit

This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems in Brushed Brass and 1/8IP threaded connectors. Chain links are not included.

  • Brushed Brass finish.
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.

Product details

General

Color
Brass
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
Finish Name
Brushed Brass
Finish Type
Plated
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Max Load Lbs.
25 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
UPC
785247231393
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
25 lb

Dimensions

Dimensions
0.5 in x 0.5 in x 54 in
Height
54 in
Length
0.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.43 lb
Width
0.5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
20
Pallet Quantity
480

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)