PROG_P540032_031_heroST64lit_PRODIMAGE
PROG_P540032_031_heroST64lit_PRODIMAGE
PROG_P540032_031_heroA19lit_PRODIMAGE
PROG_P540032_031_finish_PRODIMAGE
+6
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Englewood_TB_GeneralLit

Englewood Collection One-Light Post Lantern

$198.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540032-031

Collection name:

Englewood

Extend an evening in a favorite outdoor space assisted by the glow from the becoming Black-finished Englewood one-light post lantern. A pipe-like arm holds the hammered-textured shade accented by the shade’s copper interior.

  • Perfect for lighting outdoor settings
  • One-light lantern with a hammered shade offers a rustic touch
  • Two-toned metal finish gives warmth and beauty while amplifying illumination
  • Coordinates with other Englewood outdoor fixtures to add an aesthetically-pleasing appeal to farmhouse and rustic exteriors
  • Finished in statement-making Black with a copper interior finish
  • Measures 16 in wide X 13-1/2 in height, extends 12 in
  • Dark Sky compliant and cCSAus Safety listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Fits 3 in post that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Rustic
  • Farmhouse
UPC
785247232710
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 12 in x 13.4375 in
Height
13.4375 in
Length
16 in
Weight
1.8 lb
Width
12 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93101700