PROG_P540032_103_heroST64lit_PRODIMAGE
PROG_P540032_103_heroST64lit_PRODIMAGE
PROG_P540032_103_detail5_PRODIMAGE
PROG_P540032_103_heroA19_PRODIMAGE
+7
PROG_P540032_103_side_PRODIMAGE

Englewood Collection One-Light Post Lantern

$198.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540032-103

Collection name:

Englewood

Relax and enjoy an evening basking in the light of the Englewood one-light post lantern in any outdoor space. The fixture’s striking, hammered Antique Pewter shade is accented by a metallic inner shade. The structure’s pipe-like arm gives it an added rustic appeal, making it an excellent choice for farmhouse and rustic exteriors.

  • Perfect for lighting outdoor settings
  • One-light post lantern with a hammered shade offers a rustic touch
  • Two-toned metal finish gives warmth and beauty while amplifying illumination
  • Coordinates with other Englewood outdoor fixtures to add an aesthetically-pleasing appeal to farmhouse and rustic exteriors
  • Finished in Antique Pewter with silver interior finish
  • Measures 16 in wide X 13-1/2 in height, extends 12 in
  • Dark Sky compliant and cCSAus Safety listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Fits 3 in post that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Post
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Rustic
  • Farmhouse
UPC
785247232727
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 12 in x 13.4375 in
Height
13.4375 in
Length
16 in
Weight
1.8 lb
Width
12 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93101700